Sickle Lock

Sickle Lock

Material: Zinc die casting
· Length D (mm): 2
· Length E (mm): 18
· Header dimensions (mm): W95 × H130 × D58

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
G-141
G-142
G-143
Part NumberVolume DiscountDays to ShipLength A
(mm)
Length B
(mm)
Length C
(mm)
Color Part Name
10 Day(s) or more 702810Fabric ColorHook (Small)
10 Day(s) or more 90.630.613Fabric ColorHook (Large)
12 Day(s) or more 702810BronzeHook (Small) Bronze

Loading...

  1. 1

Basic Information

Types Lock(Embedded) Material Zinc Die-Casting Length D(mm) 2
Length E(mm) 18 Header dimension(mm) W95×H130×D58

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)