(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Placon, 60 Series, GPR6033B

Placon, 60 Series, GPR6033B

[Features]
· A wide variety of Placon products are available.
· No matter the purpose—be it for matching the size or shape of the workpiece, or be it for improving workability or productivity—the right type of product is available.
· Blue and black (static electricity countermeasure) types can be made to order.

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GPR6033B-3
GPR6033B-4
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSStandard Length
(m)
1 Piece(s) 17 Day(s) or more 103
1 Piece(s) 17 Day(s) or more 104

Loading...

  1. 1

Basic Information

Roller Diameter(mm) 30 Roller Width(mm) 45 Roller Color White

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)