• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

H-Steel Safety Guard

H-Steel Safety Guard

· Covers the edges of H-beams, L-angles, and more to reduce impact shock. Excellent elasticity and a unique hollow shape also provide great shock absorption.
· A broad range of applied thickness variations, from 9 to 28 mm
· Types with luminescent lines provide vivid high brightness for long periods of time. Unlike tape materials, the lines are part of the main body and will never peel off.
· Use nitrile rubber-based adhesive to install on steel materials. (Quick-drying type recommended.)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
452-470
452-471
452-472
452-473
452-474
452-485
452-486
452-487
452-489
Part NumberVolume DiscountDays to ShipPart Name Size H
(mm)
Size W
(mm)
Color Applicable H-type steel thickness
(mm)
Qty.
11 Day(s) or more H-Steel Safety Guard HSG-093318Yellow9, 1020
14 Day(s) or more H-Steel Safety Guard HSG-123423Yellow11, 1220
14 Day(s) or more H-Steel Safety Guard HSG-153826Yellow14 and 15 and 1620
14 Day(s) or more H-Steel Safety Guard HSG-183928Yellow17 and 18 and 19 and 2020
14 Day(s) or more H-Steel Safety Guard HSG-214132Yellow21 and 22 and 2420
14 Day(s) or more H-Steel Safety Guard HSG-093318Gray9, 1020
14 Day(s) or more H-Steel Safety Guard HSG-123423Gray11, 1220
14 Day(s) or more H-Steel Safety Guard HSG-153826Gray14 and 15 and 1620
14 Day(s) or more H-Steel Safety Guard HSG-265138Yellow26, 2810

Loading...

  1. 1

Basic Information

Size L(mm) 1000 Material Plasticized Polyvinyl Chloride