• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 9:00 15/12/2019 sampai dengan 6:00 pada tanggal 16/12/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 15/12/2019 to 6:00 (WIB) 16/12/2019. We apologize for the inconvenience.

TOX Long Anchor【50 Pieces Per Package】

TOX Long Anchor

[Type] Anchor bolt
[Outer diameter (ø)] 8
[Drill diameter (mm)] 8
[Overall length (mm)] 60 80 100 115 135

Part Number

Configured Part Number is shown.

Part Number
LN-8100
LN-8135
LN-860
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipFull Length
(mm)

50 Pieces Per Package

22 Day(s) or more 100

50 Pieces Per Package

22 Day(s) or more 135

50 Pieces Per Package

22 Day(s) or more 60

Loading...

  1. 1

Basic Information

Type Anchor Bolt O.D.(φ) 8 Drill Diameter(mm) 8

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)