(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Jaw (for Internal Clamp) (CP127)

Jaw (for Internal Clamp) (CP127)

The wedge of the expansion bolt spreads the base in 8 directions, securely clamping the workpiece, and it can handle a wide variety of irregularly shaped workpieces. With a clamping stroke of 0.3 mm in diameter, it is suitable for lost wax, die-cast, extruded materials, drawn materials, pre-processed workpieces, etc. [Applications]·Inner diameter clamp base for CP125

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CP127-06501
CP127-12001
CP127-16001
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSApplicable form clamp Applicable external clamp
1 Piece(s) 16 Day(s) or more 10CP125-06501CP127-06501B
1 Piece(s) 16 Day(s) or more 10CP125-12001CP127-12001B
1 Piece(s) 18 Day(s) or more 10CP125-16001CP127-16001B

Loading...

  1. 1

Basic Information

Clamp Type Related Part

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)