(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Clamp Bolt (CP156)

Clamp Bolt (CP156)

[Applications]·It can be used for attachment of the CP151 clamp unit (double type) to the base plate. ·Please use it by attaching it to the workpiece. ·For places where positioning is not required. ·Pitch tolerance of tapped holes should be processed by ±0.2.

PDF

Japanese Only

Drawing

Clamp bolt (CP156) drawing

Product Specifications

  • Main body: SCM435 / hardening tempering / black oxide coating

Standard table

Clamp bolt (CP156) standard table

Example of use

  • Use the CP151 clamp unit (double type) to the base plate.
  • This product should be attached to the workpiece.
  • Use this product where positioning is not required.
  • The tapped holes should be machined with a pitch tolerance of ±0.2.
Clamp bolt (CP156) example of use
Part Number
CP156-08001
CP156-08061
CP156-12001
CP156-12081
CP156-16001
CP156-16121
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSType Nominal of Thread M Applicable Clamp Units
1 Piece(s) 18 Day(s) or more 10-M8×1.25CP150-08040, CP151-08080, CP152-08050
1 Piece(s) 16 Day(s) or more 10Related PartM6×1CP150-08040・CP151-08080・CP152-08050
1 Piece(s) 18 Day(s) or more 10-M12×1.75CP150-12063, CP151-12125, CP152-12080
1 Piece(s) 16 Day(s) or more 10Related PartM8 × 1.25CP150-12063·CP151-12125·CP152-12080
1 Piece(s) 18 Day(s) or more 10-M16×2CP150-16080, CP151-16160, CP152-16100
1 Piece(s) 18 Day(s) or more 10Related PartM12 × 1.75CP150-16080, CP151-16160, CP152-16100

Loading...

  1. 1
 

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)