(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

TPE Radial Damper (TPGBR)

TPE Radial Damper (TPGBR)

[Features]
· High energy is absorbed by the shock absorbing shape.
· Has greater durability and elasticity than urethane foam or rubber.
· Demonstrates high cost-efficiency.
・TPGBR is a damper that absorbs long-strokes and light load energy.
・Suitable to stop the fitness equipment or its lifting device.
・TPGBR-55 is a damper that absorbs long-stroke and intermediate load energy.
・Suitable for automated equipment and many other industrial applications.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TPGBR-1
TPGBR-1-55
TPGBR-2
TPGBR-2-55
TPGBR-3
TPGBR-3-55
TPGBR-5
TPGBR-5-55
TPGBR-6
TPGBR-6-55
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSHeight L
(mm)
Outer Diameter D
(mm)
Allowable Load (during normal use)
(N)
Maximum Load (during emergency stop)
(N)
1 Piece(s) Same day 1024.628220310
1 Piece(s) 18 Day(s) or more 1023.1306001100
1 Piece(s) 16 Day(s) or more 1031.837330890
1 Piece(s) 10 Day(s) or more 1029.73910003125
1 Piece(s) 18 Day(s) or more 1037.3434501100
1 Piece(s) 18 Day(s) or more 1035.64511003550
1 Piece(s) 18 Day(s) or more 1055.5638901775
1 Piece(s) 10 Day(s) or more 1052.86421005350
1 Piece(s) 18 Day(s) or more 1058.76616752450
1 Piece(s) 16 Day(s) or more 1055.96847006675

Loading...

  1. 1

Basic Information

Type Damper Applications Cushion / Buffer Operating Characteristics Standard / Durability / Weather Resistance / Oil Resistance / Chemical Resistance
Connection Type Round hole Connecting Screw M M4 Antivibration Rubber Type Others
Vibration Absorber Material Polyester-Based Thermoplastic Elastomer (TPEE) Operating Temperature Range(°C) -40::49

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)