(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Anti-Vibration Rubber (Male Thread on One Side) (VD5)

Part Number

Configured Part Number is shown.

 
Part Number
VD5-1010M4
VD5-1515M4
VD5-1520M4
VD5-2015M6
VD5-2020M6
VD5-2025M6
VD5-2515M6
VD5-2520M6
VD5-2530M6
VD5-3015M8
VD5-3017M8
VD5-3020M8
VD5-3030M8
VD5-4020M8
VD5-4030M8
VD5-4040M8
VD5-5020M10
VD5-5030M10
VD5-5040M10
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMax. Load
(N)
Connecting Screw M Height H
(mm)
Spring Constant
(N/mm)
Outer Diameter D
(mm)
1 Piece(s) Same day 1059M4102410
1 Piece(s) 10 Day(s) or more 10241M4156415
1 Piece(s) 10 Day(s) or more 10287M4205715
1 Piece(s) 16 Day(s) or more 10289M6157720
1 Piece(s) 10 Day(s) or more 10302M6206020
1 Piece(s) 10 Day(s) or more 10297M6254820
1 Piece(s) 10 Day(s) or more 10612M61516325
1 Piece(s) 10 Day(s) or more 10560M62011225
1 Piece(s) 10 Day(s) or more 10509M6306825
1 Piece(s) 10 Day(s) or more 10934M81524930
1 Piece(s) 10 Day(s) or more 101660M81739030
1 Piece(s) 10 Day(s) or more 10924M82018530
1 Piece(s) Same day 101000M83013330
1 Piece(s) 10 Day(s) or more 101235M82024740
1 Piece(s) Same day 101600M83021340
1 Piece(s) 16 Day(s) or more 101820M84018240
1 Piece(s) Same day 102587M102051750
1 Piece(s) 10 Day(s) or more 102453M103032750
1 Piece(s) 18 Day(s) or more 102468M104024750

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Applications Vibration Damping Proofing / Vibration Isolation Operating Characteristics Standard
Connection Type One Side Female Thread Hardness(Shore A) 55±5 Antivibration Rubber Type Round shape
Vibration Absorber Material Natural Rubber (NR) Operating Temperature Range(°C) -40::80 Mount material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)