Flat Ornamental Cap Hinge

Part Number

Configured Part Number is shown.

 
Part Number
126-113
126-114
126-115
126-116
126-151
126-152
126-153
Part NumberVolume DiscountDays to ShipLength
(mm)
Applied Load
(N)
Main Body Surface Treatment Width
(mm)
Size A
(mm)
Size B
(mm)
Size C
(mm)
Size D
(mm)
Size E
(mm)
Size F
(mm)
Size G
(mm)
Size L
(mm)
The number of holes Number of Applicable Wood Screws
(piece)
Width of Applicable Wood Screws
(mm)
Load Capacity (when Using 2)
(kgf)
Qty.
12 Day(s) or more 127421.7Hair line1271271272.52410.510.526.512.510103.84360
12 Day(s) or more 127421.7Hair line1021271022.51910.010.526.512.510103.84360
12 Day(s) or more 102333.4Hair line1021021022.51910.010.227.212.5883.834100
12 Day(s) or more 102196.1Hair line1021021022.01910.010.227.211.5883.520100
12 Day(s) or more 127421.7[Not Provided] Amber1271271272.52410.510.526.512.510103.84360
12 Day(s) or more 127421.7[Not Provided] Amber1021271022.51910.010.526.512.510103.84360
12 Day(s) or more 102333.4[Not Provided] Amber1021021022.51910.010.227.212.5883.834100

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Body Material SUS304 Additional Function No Reversed Left and Right Combination
Opening Angle θ(deg) 180 Mounting Method Screw Mounting Screw Hole Type Round hole / Countersinks
Length of Applicable Wood Screws(mm) 25

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)