• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Flat Ornamental Cap Hinge, Includes Two Rings

Part Number

Configured Part Number is shown.

126-234

 
Part Number
126-234
Part NumberVolume DiscountDays to ShipApplied Load
(N)
14 Day(s) or more 294.2

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length(mm) 102
Operating Environment Standard Body Material SUS304 Main Body Surface Treatment Hair line
Width(mm) 89 Additional Function No Reversed Left and Right Combination
Opening Angle θ(deg) 180 Mounting Method Screw Mounting Screw Hole Type Round hole / Countersinks
The number of holes 8 Number of Applicable Wood Screws(piece) 8 Width of Applicable Wood Screws(mm) 4.5
Length of Applicable Wood Screws(mm) 25 Load Capacity (when Using 2)(kgf) 30 Qty. 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)