• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Angular Hinge, Thick

Part Number

Configured Part Number is shown.

 
Part Number
126-713
126-715
126-716
126-717
126-718
126-719
Part NumberVolume DiscountDays to ShipLength
(mm)
Applied Load
(N)
Width
(mm)
Size A
(mm)
Size B
(mm)
Size C
(mm)
Size H
(mm)
Size I
(mm)
Size J
(mm)
Size K
(mm)
Size L
(mm)
Size M
(mm)
Size N
(mm)
The number of holes Number of Applicable Wood Screws
(piece)
Width of Applicable Wood Screws
(mm)
Length of Applicable Wood Screws
(mm)
Load Capacity (when Using 2)
(kgf)
Qty.
14 Day(s) or more 51493851381.57.07.0-7.5366.54.0442.716530
14 Day(s) or more 6498.14264421.57.08.06.07.0257.05.0663.1221020
14 Day(s) or more 76196.14976491.57.59.07.09.0298.05.5663.5222020
14 Day(s) or more 89294.25689562.08.010.57.510.5348.56.0663.8253010
11 Day(s) or more 102392.370102702.010.014.09.09.0289.06.0884.1254010
14 Day(s) or more 127490.380127802.012.016.010.5 ~ 70.511.03510.06.5884.5255010

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Body Material SUS304 Main Body Surface Treatment Hair line Additional Function No
Reversed Left and Right Combination Opening Angle θ(deg) 180 Mounting Method Screw
Mounting Screw Hole Type Round hole / Countersinks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)