• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Reversible Light Hinge

Part Number

Configured Part Number is shown.

 
Part Number
127-176
127-178
Part NumberVolume DiscountDays to ShipLength
(mm)
Applied Load
(N)
Main Body Surface Treatment Width
(mm)
Opening Angle θ
(deg)
Mounting Screw Hole Type Color Qty.
14 Day(s) or more 106294.2Hair line89180Round hole / Countersinks-2
14 Day(s) or more --[Nickel Plating] Nickel Plating・Electrodeposition Coating--Round holeGold-

Loading...

  1. 1

Basic Information

Main Body Type Detachable Hinges Detachable, Flag Hinge Type Standard Operating Environment Standard
Body Material SUS304 Additional Function No Reversed Left and Right Combination
Mounting Method Screw Size(mm) 102×89 The number of holes 8
Number of Applicable Wood Screws(piece) 8 Width of Applicable Wood Screws(mm) 3.5 Length of Applicable Wood Screws(mm) 25
Load Capacity (when Using 2)(kgf) 30

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)