• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Free Hinge

Part Number

Configured Part Number is shown.

 
Part Number
127-311
127-312
127-313
127-314
127-321
127-322
127-323
127-324
Part NumberVolume DiscountDays to ShipLength
(mm)
Applied Load
(N)
Width
(mm)
Opening Angle θ
(deg)
Size A
(mm)
Size B
(mm)
Size C
(mm)
Size D
(mm)
Size E
(mm)
Size F
(mm)
The number of holes Number of Applicable Wood Screws
(piece)
Width of Applicable Wood Screws
(mm)
Load Capacity (when Using 2)
(kgf)
Specifications Qty.
14 Day(s) or more 152294.2709015270251335101010 ~ 203.830Double door10
14 Day(s) or more 127245.2649012764251332101010 ~ 203.825Double door10
14 Day(s) or more 101147.153.59010153.5221123888 ~ 163.515Double door20
9 Day(s) or more 7798.151.5907751.5221121888 ~ 163.510Double door20
14 Day(s) or more 152.5294.252180152.5522513.535101010 ~ 203.830Single Opening20
14 Day(s) or more 126.5245.247.5180126.547.52513.531101010 ~ 203.825Single Opening20
9 Day(s) or more 101.5176.540180101.5402211.523888 ~ 163.518Single Opening30
14 Day(s) or more 76.5117.734.518076.534.52211.521888 ~ 163.512Single Opening30

Loading...

  1. 1

Basic Information

Main Body Type hinge Operating Environment Standard Body Material SUS304 and Steel and Brass
Main Body Surface Treatment Hair line Additional Function No Reversed Left and Right Combination
Mounting Method Screw Mounting Screw Hole Type Countersinks Length of Applicable Wood Screws(mm) 25

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)