(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Door Lock Ball Type (DLB)

Door Lock Ball Type (DLB)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Door Lock Ball Type (DLB)
  • Door Lock Ball Type (DLB)

[Uses]
· Used when locking door
[Features]
· Can be used in a wide range of operating temperatures, -20° to 60°.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DLB30
DLB30-05
DLB30-10
DLB30-15
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSType Main body thickness H Overall width H1
1 Piece(s) 10 Day(s) or more 10Main body/Ball--
1 Piece(s) 10 Day(s) or more 10Spacer519
1 Piece(s) 10 Day(s) or more 10Spacer1023
1 Piece(s) 10 Day(s) or more 10Spacer1528

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)