(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Column Type, Level Indicator

Column Type, Level Indicator

[Features]
· The heat resistant glass tube is protected by a transparent protector made from polycarbonate.
· Liquid is injected to the indicator through two bolts.
· Reading from the side is possible even in a state where the interior is filled with liquid.
· No liquid leakage due to complete seal.
· CLR-SUS can be used for either water or glycol-based aqueous solution (50%).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CLR-76GL
CLR-76GL-SUS
CLR-127GL
CLR-127GL-SUS
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSElongated Type, Mounting Hole Pitch
(mm)
Rectangle Nominal of Thread M Seal Portion Material Maximum Operating Temperature
(℃)
Mounting Section Material Height H
(mm)
Mounting Hole Diameter d1
(φ)
1 Piece(s) 10 Day(s) or more 1076M10X1.5Nitrile Rubber (NBR)100Steel Zinc Plating11310.5
1 Piece(s) 18 Day(s) or more 1076M10X1.5Fluorine Rubber (FKM)130Screw: SUS303 Nut: SUS30411310.5
1 Piece(s) 10 Day(s) or more 10127M12X1.75Nitrile Rubber (NBR)100Steel Zinc Plating16412.5
1 Piece(s) 16 Day(s) or more 10127M12X1.75Fluorine Rubber (FKM)130Screw: SUS303 Nut: SUS30416412.5

Loading...

  1. 1

Basic Information

Type Rectangle Elongated Type Pipe Type Additional Functions for Level Visibility Scale
Other Added Functions Heat Resistant / With protector Body Material Polycarbonate

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)