Cable (for SWEFH)

Cable (for SWEFH)

[Uses]
· SWEFH hinge specific cable
[Features]
· Protection grade IP67 compliant.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SWCA-M12-8-L
SWCA-M12-8-M
SWCA-M12-8-S
Part NumberVolume DiscountDays to ShipRoHSCable Length
(m)
11 Day(s) or more 1010
11 Day(s) or more 105
11 Day(s) or more 102.5

Loading...

  1. 1

Basic Information

Main Body Type Related Components Specifications Adapted for the Degree of Protection of IP67 Mounting Method Details Connector Connection: M12×1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)