Sky Arm SA-07

Part Number

Configured Part Number is shown.

243-674

 
Part Number
243-674
Part NumberVolume DiscountDays to Ship
14 Day(s) or more

Loading...

  1. 1

Basic Information

Type Clotheshorse Metallic Material Clothes Drying Hardware Types For Mounting Outer Walls and Dedicated Poles Material ADC
Finish Baked Acrylic Paint Color Stainless color Size(mm) 770
Specifications Post Penetration Model, Concrete with Magnetization Model

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)