V-20 Ventilation Holes

Part Number

Configured Part Number is shown.

313-200

 
Part Number
313-200
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Ventilating opening Vent Types Round Shape Material SUS304
Finish Polishing Size A(mm) 190 Size B(mm) 146
Size L(mm) 57 Effective Ventilated Area (Exhaust)(㎤) 33 Specifications With Net
Part Type Louver

Please check the type/dimensions/specifications of the part 313-200 in the V-20 Ventilation Holes series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)