SUSVent Cap SG-B

Part Number

Configured Part Number is shown.

 
Part Number
314-570
314-571
314-573
314-576
314-578
Part NumberVolume DiscountDays to ShipSize A
(mm)
Size B
(mm)
Size D
(mm)
Size H
(mm)
Size L
(mm)
Applicable Pipe Effective Ventilated Area (Air Supply)
(㎤)
Specifications
12 Day(s) or more 1108872-49SU75 75/8033.4With Net
12 Day(s) or more 13511597-49SU100 100/10660.8With Net
12 Day(s) or more 185165147-56Ace 150 152×160137.1With Net
15 Day(s) or more 135115974949SU100 100/10647.5With Net, with FD
12 Day(s) or more 1851651477356Ace 150 152×160115.3With Net, with FD

Loading...

  1. 1

Basic Information

Type Ventilating opening Vent Types vent cap Material SUS304
Finish Cationic Electrodeposition Paint + Polyester Baked Paint Finish Color Silver

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)