PC Cooler Cap 50-Type / 67-Type / 75-Type / 83-Type / 100-Type

Part Number

Configured Part Number is shown.

 
Part Number
311-245
311-246
311-247
311-267
311-315
Part NumberVolume DiscountDays to ShipSize A
(mm)
Size B
(mm)
Size D
(mm)
Size L
(mm)
Applicable Pipe Specifications
12 Day(s) or more 80614950SU50 50/5450 Type
12 Day(s) or more 95.672.56544VP65 67/7667 Type
12 Day(s) or more 133.81109950SU100 100/106100 Type
12 Day(s) or more 115.69082.450VU75 83/8983 Type
9 Day(s) or more 104807345SU75 75/8075 Type

Loading...

  1. 1

Basic Information

Type Ventilating opening Vent Types Cooler Sleeve Cap Material ABS
Color White Gray

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)