Epoch Automatic Eave Ventilation Holes

Part Number

Configured Part Number is shown.

316-761

 
Part Number
316-761
Part NumberVolume DiscountDays to Ship
15 Day(s) or more

Loading...

  1. 1

Basic Information

Type Ventilating opening Vent Types Square shape Material SUS304
Finish 2B Size H(mm) 238 Size W(mm) 458
Effective Ventilated Area (Exhaust)(㎤) 288

Please check the type/dimensions/specifications of the part 316-761 in the Epoch Automatic Eave Ventilation Holes series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)