• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Folding Handles

Part Number

Configured Part Number is shown.

 
Part Number
HL-65
HL-65A
HL-80
HL-80A
HL-90
HL-90A
Part NumberVolume DiscountDays to ShipNominal of Thread M Full Length
(mm)
Grip thickness
(mm)
Grip length
(mm)
13 Day(s) or more M6862365
13 Day(s) or more M10892365
13 Day(s) or more M61012680
13 Day(s) or more M101042680
13 Day(s) or more M61112890
13 Day(s) or more M101142890

Loading...

  1. 1

Basic Information

Type Rotation Folding Shape Stick type (straight) Handle Material Phenol
Handle Surface No Mounting Section Material Steel Mounting Section Surface Treatment Chrome Plating
Mounting Method Male thread

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)