High Strength Magnetic Catch / Magnetic Catch, FM-2

Part Number

Configured Part Number is shown.

 
Part Number
FM-2-40
FM-2-47
Part NumberVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
JAN code
15 Day(s) or more 40194936350019835
15 Day(s) or more 47204936350019828

Loading...

  1. 1

Basic Information

Type Magnet Type Magnet Type Category Square type Mounting Method Imposition
Magnet Square Mounting Surface B Catch Plate Presence Operating Environment Standard
Body Material Resin Attraction Plate Surface Material Steel Magnet Material Ferrite

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)