(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Teak Signs NP-12

Part Number

Configured Part Number is shown.

 
Part Number
NP-12-0WD
NP-12-0WH
NP-12-1WD
NP-12-1WH
NP-12-2WD
NP-12-2WH
Part NumberVolume DiscountDays to ShipApplication Color・Finish Content
11 Day(s) or more PlainWoody TexturePlain
11 Day(s) or more PlainWhitePlain
11 Day(s) or more Guidance, Arousing Statement and so onWoody TextureIN
11 Day(s) or more Guidance, Arousing Statement and so onWhiteIN
9 Day(s) or more Guidance, Arousing Statement and so onWoody TextureOUT
11 Day(s) or more Guidance, Arousing Statement and so onWhiteOUT

Loading...

  1. 1

Basic Information

Form of Use Double-sided Tape Shape Horizontal Type Size (Shorter Side)(mm) 25
Size (Longer Side)(mm) 40 Adhesive, Tape Available Material ABS

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)