Stainless Steel Reinforcing Metal Fitting, Stainless Steel Angled Bracket

Stainless Steel Reinforcing Metal Fitting, Stainless Steel Angled Bracket

An angled bracket made of stainless steel. 2-hole side by side type

PDF

Japanese Only

Part Number

Configured Part Number is shown.

99041214

 
Part Number
99041214
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Hole diameter(mm) One Flathead φ4_φ5
A (Length)(mm) 40 B (Length)(mm) 40 C (Width)(mm) 20
t (Thickness)(mm) 2 The number of holes 4 places Material Stainless SUS304
Finish Hair line

Please check the type/dimensions/specifications of the part 99041214 in the Stainless Steel Reinforcing Metal Fitting, Stainless Steel Angled Bracket series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)