Stainless Steel Reinforcing Metal Fitting, Stainless Steel Bracket

Part Number

Configured Part Number is shown.

 
Part Number
99041195
99041196
99041197
99041198
Part NumberVolume DiscountDays to ShipA (Length)
(mm)
B (Length)
(mm)
C (Width)
(mm)
9 Day(s) or more 353512
11 Day(s) or more 454515
11 Day(s) or more 606015
11 Day(s) or more 757518

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Hole diameter(mm) One Flathead φ3.5_φ6
t (Thickness)(mm) 1.5 The number of holes 4 places Material Stainless SUS304
Finish Hair line

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)