• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Hettich Slide Hinge, Single Touch, 40 mm (Press Cap)

Part Number

Configured Part Number is shown.

Part Number
AP1047N
AP1048N
AP1049N
Part NumberVolume DiscountDays to ShipCover Part
10 Day(s) or more All covered
10 Day(s) or more Half Covering
10 Day(s) or more Inset

Loading...

  1. 1

Basic Information

Main Body Type Back hinge / hidden hinge Length L(mm) 78.8 Operating Environment Standard
Body Material Steel Main Body Surface Treatment Nickel Plating Width W(mm) 51
Additional Function With catch Mounting Method One-Touch Mounting Screw Hole Type Round hole
Opening Degree(℃) 95

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)