(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Vibration-Proof Rubber V Model Mount

Part Number

Configured Part Number is shown.

Part Number
RE6000A2
RE6000A5
Part NumberMinimum order quantityVolume DiscountDays to ShipMax. Load Capacity
(N)
Spring Constant
(N/mm)
Hardness
(Shore A)
1 Piece(s) 68 Day(s) or more 3706745
1 Piece(s) 68 Day(s) or more 65012060

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Applications Vibration Damping Proofing Operating Characteristics Standard / Durability / Cold Resistance
Connection Type Both ends threaded Connecting Screw M M8 Height(mm) 35
Antivibration Rubber Type V Shaped Vibration Absorber Material Natural Rubber Operating Temperature Range(°C) -55::80
Color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)