Iron Rivet Hinge

Part Number

Configured Part Number is shown.

 
Part Number
36317520
36317521
36317522
36317523
36317524
36317525
36317526
36320961
Part NumberVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
Plate Thickness
(mm)
Load Capacity
(g)
9 Day(s) or more 51482.615000
9 Day(s) or more 6463318000
13 Day(s) or more 76723.525000
9 Day(s) or more 89853.835000
13 Day(s) or more 102100445000
9 Day(s) or more 1271244.560000
13 Day(s) or more 153142580000
11 Day(s) or more 2051606250000

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Corrosion Resistance
Body Material Iron SPHC-P Main Body Surface Treatment Fabric Additional Function No
Mounting Method Weld-On

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)