Stainless Steel Ceremonial Hinge with Nylon Ring

Part Number

Configured Part Number is shown.

 
Part Number
06902501
06902502
06902503
06902690
06902811
Part NumberVolume DiscountDays to ShipLength L
(mm)
Main Body Surface Treatment Width W
(mm)
Bis Diameter Used
(mm)
Collar
12 Day(s) or more 102Hair line892.0Hair Line
11 Day(s) or more 102Hair line1022.0Hair Line
11 Day(s) or more 127Hair line1272.5Hair Line
11 Day(s) or more 102Bronze plating1022.0Antique Bronze
11 Day(s) or more 127Bronze plating1272.5Bronze

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Corrosion Resistance
Body Material SUS304 Additional Function No Mounting Method Screw
Mounting Screw Hole Type Countersinks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)