Lavatory Hinge, for Terrazo

Part Number

Configured Part Number is shown.

81711549

 
Part Number
81711549
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length L(mm) 104
Operating Environment Corrosion Resistance Body Material SUS304 Main Body Surface Treatment Hair line
Width W(mm) 50.5 Additional Function With Adjusting Bolt Mounting Method Screw
Mounting Screw Hole Type Countersinks Load Capacity(g) 15000

Please check the type/dimensions/specifications of the part 81711549 in the Lavatory Hinge, for Terrazo series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)