Lavatory Hinge with Surface

Part Number

Configured Part Number is shown.

81711514

 
Part Number
81711514
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length L(mm) 102
Operating Environment Corrosion Resistance Body Material SUS304 Main Body Surface Treatment Hair line
Width W(mm) 102 Additional Function No Mounting Method Screw
Mounting Screw Hole Type Countersinks Bis Diameter Used(mm) φ4X30 Load Capacity(g) 15000

Please check the type/dimensions/specifications of the part 81711514 in the Lavatory Hinge with Surface series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)