(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Auxiliary Equipment - Control Valve PSL Series

Auxiliary Equipment - Control Valve PSL Series

Improved space saving due to the smaller size and lighter weight, thus enabling a wider range of applications.
Effectively controls the operating speed of the pneumatic device, and the transmission of the pressure signal.
Excellent flow properties, and can also be easily fine-tuned with high sensitivity.
Two types, namely intake throttle and the exhaust throttle, are available, enabling application to various pneumatic equipment.
The nickel plated copper body prevents corrosion and contamination.
The adjustment lever has a fall-prevention configuration.
The piping direction of the universal speed controller (PSS) is 360º adjustable.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PSL4M5AD
PSL4M5BD
PSL6M5AD
PSL6M5BD
PSL1002AD
PSL1002BD
PSL1003AD
PSL1003BD
PSL1004AD
PSL1004BD
PSL1203AD
PSL1203BD
PSL1204AD
PSL1204BD
PSL401AD
PSL401BD
PSL601AD
PSL601BD
PSL602AD
PSL602BD
PSL603AD
PSL603BD
PSL801AD
PSL801BD
PSL802AD
PSL802BD
PSL803AD
PSL803BD
PSL804AD
PSL804BD
Part NumberMinimum order quantityVolume DiscountDays to ShipControl Direction Port size
(φ)
Connection screw
1 Piece(s) 12 Day(s) or more Meter-Out4M5×0.8
1 Piece(s) 12 Day(s) or more Meter-In4M5×0.8
1 Piece(s) 12 Day(s) or more Meter-Out6M5×0.8
1 Piece(s) 12 Day(s) or more Meter-In6M5×0.8
1 Piece(s) 12 Day(s) or more Meter-Out10PT1/4''
1 Piece(s) 19 Day(s) or more Meter-In10PT1/4''
1 Piece(s) 12 Day(s) or more Meter-Out10PT3/8''
1 Piece(s) 19 Day(s) or more Meter-In10PT3/8''
1 Piece(s) 12 Day(s) or more Meter-Out10PT1/2''
1 Piece(s) 19 Day(s) or more Meter-In10PT1/2''
1 Piece(s) 19 Day(s) or more Meter-Out12PT3/8''
1 Piece(s) 19 Day(s) or more Meter-In12PT3/8''
1 Piece(s) 19 Day(s) or more Meter-Out12PT1/2''
1 Piece(s) 19 Day(s) or more Meter-In12PT1/2''
1 Piece(s) 12 Day(s) or more Meter-Out4PT1/8''
1 Piece(s) 12 Day(s) or more Meter-In4PT1/8''
1 Piece(s) 12 Day(s) or more Meter-Out6PT1/8''
1 Piece(s) 12 Day(s) or more Meter-In6PT1/8''
1 Piece(s) 12 Day(s) or more Meter-Out6PT1/4''
1 Piece(s) 12 Day(s) or more Meter-In6PT1/4''
1 Piece(s) 12 Day(s) or more Meter-Out6PT3/8''
1 Piece(s) 12 Day(s) or more Meter-In6PT3/8''
1 Piece(s) 12 Day(s) or more Meter-Out8PT1/8''
1 Piece(s) 12 Day(s) or more Meter-In8PT1/8''
1 Piece(s) 12 Day(s) or more Meter-Out8PT1/4''
1 Piece(s) 12 Day(s) or more Meter-In8PT1/4''
1 Piece(s) 12 Day(s) or more Meter-Out8PT3/8''
1 Piece(s) 12 Day(s) or more Meter-In8PT3/8''
1 Piece(s) 12 Day(s) or more Meter-Out8PT1/2''
1 Piece(s) 12 Day(s) or more Meter-In8PT1/2''

Loading...

  1. 1

Basic Information

Type Speed Controller Main Body Shape Elbow Joint Type Male thread + One-Touch Couplings
Material Brass Environment, Applications Standard Thread Material Brass
Knob Type Standard Lock Nut Type Ring Nut Operating Temp. Range(°C) 0::60
Operating Pressure Range(MPa) 0::0.9 Color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)