France Hinge, BB-100

Part Number

Configured Part Number is shown.

 
Part Number
BB-100-CR-76X64X3.0-L
BB-100-SE-76X64X3.0-L
Part NumberVolume DiscountDays to ShipMain Body Surface Treatment Finish/Color
15 Day(s) or more Chrome PlatingChrome
14 Day(s) or more [Bronze Plating] Bronze platingSentoku

Loading...

  1. 1

Basic Information

Main Body Type Removing-inserting and Floor hinge Detachable, Flag Hinge Type Standard Length L(mm) 76
Operating Environment Standard Body Material Brass(Use Stainless Steel Core Rod) Width W(mm) 64
Additional Function No Reversed For Left Side Mounting Method Screw
Mounting Screw Hole Type Countersinks Thickness 3.0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)