Heteromorphic Double Cylinder Hinge, BB-102

Part Number

Configured Part Number is shown.

 
Part Number
BB-102-CR-76X64X3.0-L
BB-102-CR-76X64X3.0-R
BB-102-CR-102X76X4.5-L
BB-102-CR-102X76X4.5-R
BB-102-CR-102X102X5.0-L
BB-102-CR-102X102X5.0-R
BB-102-CR-127X102X5.0-L
BB-102-CR-127X102X5.0-R
BB-102-GL-76X64X3.0-L
BB-102-GL-76X64X3.0-R
BB-102-GL-102X76X4.5-L
BB-102-GL-102X76X4.5-R
BB-102-GL-102X102X5.0-L
BB-102-GL-102X102X5.0-R
BB-102-GL-127X102X5.0-L
BB-102-GL-127X102X5.0-R
BB-102-SE-76X64X3.0-L
BB-102-SE-76X64X3.0-R
BB-102-SE-102X76X4.5-L
BB-102-SE-102X76X4.5-R
BB-102-SE-102X102X5.0-L
BB-102-SE-102X102X5.0-R
BB-102-SE-127X102X5.0-L
BB-102-SE-127X102X5.0-R
Part NumberVolume DiscountDays to ShipLength L
(mm)
Main Body Surface Treatment Width W
(mm)
Reversed Thickness Finish/Color
14 Day(s) or more 76Chrome Plating64For Left Side3.0Chrome
14 Day(s) or more 76Chrome Plating64For Right Side3.0Chrome
14 Day(s) or more 102Chrome Plating76For Left Side4.5Chrome
14 Day(s) or more 102Chrome Plating76For Right Side4.5Chrome
14 Day(s) or more 102Chrome Plating102For Left Side5.0Chrome
14 Day(s) or more 102Chrome Plating102For Right Side5.0Chrome
14 Day(s) or more 127Chrome Plating102For Left Side5.0Chrome
14 Day(s) or more 127Chrome Plating102For Right Side5.0Chrome
14 Day(s) or more 76Gold plating64For Left Side3.0Gold
14 Day(s) or more 76Gold plating64For Right Side3.0Gold
14 Day(s) or more 102Gold plating76For Left Side4.5Gold
14 Day(s) or more 102Gold plating76For Right Side4.5Gold
14 Day(s) or more 102Gold plating102For Left Side5.0Gold
14 Day(s) or more 102Gold plating102For Right Side5.0Gold
14 Day(s) or more 127Gold plating102For Left Side5.0Gold
14 Day(s) or more 127Gold plating102For Right Side5.0Gold
14 Day(s) or more 76[Bronze Plating] Bronze plating64For Left Side3.0Sentoku
14 Day(s) or more 76[Bronze Plating] Bronze plating64For Right Side3.0Sentoku
14 Day(s) or more 102[Bronze Plating] Bronze plating76For Left Side4.5Sentoku
14 Day(s) or more 102[Bronze Plating] Bronze plating76For Right Side4.5Sentoku
14 Day(s) or more 102[Bronze Plating] Bronze plating102For Left Side5.0Sentoku
14 Day(s) or more 102[Bronze Plating] Bronze plating102For Right Side5.0Sentoku
14 Day(s) or more 127[Bronze Plating] Bronze plating102For Left Side5.0Sentoku
14 Day(s) or more 127[Bronze Plating] Bronze plating102For Right Side5.0Sentoku

Loading...

  1. 1

Basic Information

Main Body Type Removing-inserting and Floor hinge Detachable, Flag Hinge Type Standard Operating Environment Standard
Body Material Brass(Use Stainless Steel Core Rod) Additional Function No Mounting Method Screw
Mounting Screw Hole Type Countersinks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)