Corner Cut Heteromorphic Flag Hinge, BB-104

Part Number

Configured Part Number is shown.

 
Part Number
BB-104-CR-102X76X4.0
BB-104-CR-127X102X4.0
BB-104-GL-102X76X4.0
BB-104-GL-127X102X4.0
BB-104-SE-102X76X4.0
BB-104-SE-127X102X4.0
BB-104-WH-102X76X4.0
BB-104-WH-127X102X4.0
Part NumberVolume DiscountDays to ShipLength L
(mm)
Main Body Surface Treatment Width W
(mm)
Finish/Color
14 Day(s) or more 102Chrome Plating76Chrome
14 Day(s) or more 127Chrome Plating102Chrome
14 Day(s) or more 102Gold plating76Gold
14 Day(s) or more 127Gold plating102Gold
14 Day(s) or more 102[Bronze Plating] Bronze plating76Sentoku
14 Day(s) or more 127[Bronze Plating] Bronze plating102Sentoku
14 Day(s) or more 102Nickel Plating76White
14 Day(s) or more 127Nickel Plating102White

Loading...

  1. 1

Basic Information

Main Body Type Removing-inserting and Floor hinge Detachable, Flag Hinge Type Flag Type Operating Environment Standard
Body Material Brass(Use Stainless Steel Core Rod) Additional Function No Reversed Left and Right Combination
Mounting Method Screw Mounting Screw Hole Type Countersinks Thickness 4.0
Specifications Imposition Type (No Etching Required)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)