Long Hinge, BF-3

Part Number

Configured Part Number is shown.

 
Part Number
BF-3-GB-51
BF-3-GB-64
BF-3-GB-76
BF-3-NI-51
BF-3-NI-64
Part NumberVolume DiscountDays to ShipLength L
(mm)
Main Body Surface Treatment Width W
(mm)
Finish/Color
13 Day(s) or more 51[Bronze Plating] GB Plating30GB
13 Day(s) or more 64[Bronze Plating] GB Plating32GB
13 Day(s) or more 76[Bronze Plating] GB Plating40GB
13 Day(s) or more 51Nickel Plating30Nickel
13 Day(s) or more 64Nickel Plating32Nickel

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Body Material Iron Additional Function No Reversed Left and Right Combination
Mounting Method Screw Mounting Screw Hole Type Round hole

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)