Angled Hinge, BF-6

Part Number

Configured Part Number is shown.

 
Part Number
BF-6-CR-40
BF-6-CR-55
Part NumberVolume DiscountDays to ShipLength L
(mm)
Width W
(mm)
15 Day(s) or more 4041
15 Day(s) or more 5543

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Type with Step(Single folding) Operating Environment Standard
Body Material Iron Main Body Surface Treatment Chrome Plating Additional Function No
Reversed Left and Right Combination Mounting Method Screw Mounting Screw Hole Type Round hole
Finish/Color Chrome

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)