Thin Hinge, BF-9

Part Number

Configured Part Number is shown.

 
Part Number
BF-9-GB-32
BF-9-GB-38
BF-9-GB-51
BF-9-GB-64
BF-9-GB-76
BF-9-UN-32
BF-9-UN-38
BF-9-UN-51
BF-9-UN-64
BF-9-UN-76
Part NumberVolume DiscountDays to ShipLength L
(mm)
Main Body Surface Treatment Width W
(mm)
Finish/Color
13 Day(s) or more 32[Bronze Plating] GB Plating23GB
13 Day(s) or more 38[Bronze Plating] GB Plating26GB
13 Day(s) or more 51[Bronze Plating] GB Plating30GB
13 Day(s) or more 64[Bronze Plating] GB Plating32GB
Available 13 Day(s) or more 76[Bronze Plating] GB Plating41GB
13 Day(s) or more 32Gloss Chromate23Bright chromate
13 Day(s) or more 38Gloss Chromate26Bright chromate
13 Day(s) or more 51Gloss Chromate30Bright chromate
13 Day(s) or more 64Gloss Chromate32Bright chromate
13 Day(s) or more 76Gloss Chromate41Bright chromate

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Body Material Iron Additional Function No Reversed Left and Right Combination
Mounting Method Screw Mounting Screw Hole Type Round hole

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)