Stainless Steel, Two-Layer Long Hinge, BS-2

Part Number

Configured Part Number is shown.

 
Part Number
BS-2-150
BS-2-180
BS-2-300
BS-2-450
BS-2-600
BS-2-900
Part NumberVolume DiscountDays to ShipLength L
(mm)
15 Day(s) or more 150
15 Day(s) or more 180
15 Day(s) or more 300
15 Day(s) or more 450
15 Day(s) or more 600
15 Day(s) or more 900

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Aluminum Long Hinges Operating Environment Standard
Body Material Stainless Steel Main Body Surface Treatment No Width W(mm) 31
Additional Function No Reversed Left and Right Combination Mounting Method Screw
Mounting Screw Hole Type Countersinks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)