Stainless Steel Hinge, BS-100

Part Number

Configured Part Number is shown.

 
Part Number
BS-100-GL-64X42X1.2
BS-100-GL-76X49X1.5
BS-100-GL-89X56X1.7
BS-100-GL-102X76X2.0
BS-100-GL-102X102X2.5
BS-100-GL-127X102X3.0
BS-100-GL-127X127X3.0
BS-100-MR-64X42X1.2
BS-100-MR-76X49X1.5
BS-100-MR-89X56X1.7
BS-100-MR-102X76X2.0
BS-100-MR-102X102X2.5
BS-100-MR-127X102X3.0
BS-100-MR-127X127X3.0
BS-100-SE-64X42X1.2
BS-100-SE-76X49X1.5
BS-100-SE-89X56X1.7
BS-100-SE-102X76X2.0
BS-100-SE-102X102X2.5
BS-100-SE-127X102X3.0
BS-100-SE-127X127X3.0
Part NumberVolume DiscountDays to ShipLength L
(mm)
Main Body Surface Treatment Width W
(mm)
Thickness Finish/Color
15 Day(s) or more 64Gold plating421.2Gold
15 Day(s) or more 76Gold plating491.5Gold
15 Day(s) or more 89Gold plating561.7Gold
15 Day(s) or more 102Gold plating762.0Gold
15 Day(s) or more 102Gold plating1022.5Gold
15 Day(s) or more 127Gold plating1023.0Gold
15 Day(s) or more 127Gold plating1273.0Gold
15 Day(s) or more 64Mirror Surface421.2Mirror polish
15 Day(s) or more 76Mirror Surface491.5Mirror polish
15 Day(s) or more 89Mirror Surface561.7Mirror polish
15 Day(s) or more 102Mirror Surface762.0Mirror polish
15 Day(s) or more 102Mirror Surface1022.5Mirror polish
15 Day(s) or more 127Mirror Surface1023.0Mirror polish
15 Day(s) or more 127Mirror Surface1273.0Mirror polish
15 Day(s) or more 64[Bronze Plating] Bronze plating421.2Sentoku
15 Day(s) or more 76[Bronze Plating] Bronze plating491.5Sentoku
15 Day(s) or more 89[Bronze Plating] Bronze plating561.7Sentoku
15 Day(s) or more 102[Bronze Plating] Bronze plating762.0Sentoku
15 Day(s) or more 102[Bronze Plating] Bronze plating1022.5Sentoku
15 Day(s) or more 127[Bronze Plating] Bronze plating1023.0Sentoku
15 Day(s) or more 127[Bronze Plating] Bronze plating1273.0Sentoku

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Standard
Body Material Stainless Steel Additional Function No Reversed Left and Right Combination
Mounting Method Screw Mounting Screw Hole Type Countersinks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)