Stainless Steel Canon Double Cylinder Hinge, BS-102

Part Number

Configured Part Number is shown.

 
Part Number
BS-102-BK-102X102X3.0-L
BS-102-BK-102X102X3.0-R
BS-102-BK-127X127X3.0-L
BS-102-BK-127X127X3.0-R
BS-102-GL-102X102X3.0-L
BS-102-GL-102X102X3.0-R
BS-102-GL-127X127X3.0-L
BS-102-GL-127X127X3.0-R
BS-102-MR-102X102X3.0-L
BS-102-MR-102X102X3.0-R
BS-102-MR-127X127X3.0-L
BS-102-MR-127X127X3.0-R
BS-102-SE-102X102X3.0-L
BS-102-SE-102X102X3.0-R
BS-102-SE-127X127X3.0-L
BS-102-SE-127X127X3.0-R
Part NumberVolume DiscountDays to ShipLength L
(mm)
Main Body Surface Treatment Width W
(mm)
Reversed Finish/Color
14 Day(s) or more 102Paint102For Left SideBlack
14 Day(s) or more 102Paint102For Right SideBlack
14 Day(s) or more 127Paint127For Left SideBlack
14 Day(s) or more 127Paint127For Right SideBlack
14 Day(s) or more 102Gold plating102For Left SideGold
14 Day(s) or more 102Gold plating102For Right SideGold
14 Day(s) or more 127Gold plating127For Left SideGold
14 Day(s) or more 127Gold plating127For Right SideGold
14 Day(s) or more 102Mirror Surface102For Left SideMirror polish
14 Day(s) or more 102Mirror Surface102For Right SideMirror polish
14 Day(s) or more 127Mirror Surface127For Left SideMirror polish
14 Day(s) or more 127Mirror Surface127For Right SideMirror polish
14 Day(s) or more 102[Bronze Plating] Bronze plating102For Left SideSentoku
14 Day(s) or more 102[Bronze Plating] Bronze plating102For Right SideSentoku
14 Day(s) or more 127[Bronze Plating] Bronze plating127For Left SideSentoku
14 Day(s) or more 127[Bronze Plating] Bronze plating127For Right SideSentoku

Loading...

  1. 1

Basic Information

Main Body Type Removing-inserting and Floor hinge Detachable, Flag Hinge Type Standard Operating Environment Standard
Body Material Stainless Steel Additional Function No Mounting Method Screw
Mounting Screw Hole Type Countersinks Thickness 3.0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)