• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stop Hinge, BZ-1

Part Number

Configured Part Number is shown.

 
Part Number
BZ-1-GB-65
BZ-1-SE-65
Part NumberVolume DiscountDays to ShipMain Body Surface Treatment Finish/Color
11 Day(s) or more [Bronze Plating] GB PlatingGB
11 Day(s) or more [Bronze Plating] Bronze platingSentoku

Loading...

  1. 1

Basic Information

Main Body Type Removing-inserting and Floor hinge Detachable, Flag Hinge Type Standard Length L(mm) 65
Operating Environment Standard Body Material Zinc Alloy Width W(mm) 50
Additional Function No Reversed Left/Right as One Bundle Mounting Method Screw
Mounting Screw Hole Type Countersinks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)