Pirate Hinge, LA-62

Part Number

Configured Part Number is shown.

LA-62

 
Part Number
LA-62
Part NumberVolume DiscountDays to Ship
15 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Leaf shape Length L(mm) 17 Operating Environment Standard
Body Material Steel Main Body Surface Treatment Paint Width W(mm) 80
Additional Function No Reversed Left and Right Combination Mounting Method Screw
Mounting Screw Hole Type Round hole Finish/Color Black

Please check the type/dimensions/specifications of the part LA-62 in the Pirate Hinge, LA-62 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)