• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Ornamental Hinge, LA-67

Part Number

Configured Part Number is shown.

LA-67

 
Part Number
LA-67
Part NumberVolume DiscountDays to Ship
15 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Length L(mm) 24
Operating Environment Standard Body Material Steel Main Body Surface Treatment Paint
Width W(mm) 20 Additional Function No Reversed Left and Right Combination
Mounting Method Screw Mounting Screw Hole Type Round hole Finish/Color Black

Please check the type/dimensions/specifications of the part LA-67 in the Ornamental Hinge, LA-67 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)