(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AC Servo HG-SR Series

AC Servo HG-SR Series

It realizes stable drive with medium capacity and medium inertia type.
[Features]
・ It achieved a compact overall length by optimizing the structural design.
・ High resolution absolute position encoder (4,194,304 pulses/rev (22 bit)) is standard equipment. It achieves higher accuracy positioning.
・ IP67 is adopted as standard. No problem with water and dust
・ Torque ripple is greatly reduced by optimizing the combination of motor poles and slots.
・ It operates smoothly even at low speed operation, which is easily affected by torque ripple, and improves stability.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HG-SR52B
HG-SR81
HG-SR81B
HG-SR102
HG-SR121
HG-SR121B
HG-SR201
HG-SR502
HG-SR502B
Part NumberMinimum order quantityVolume DiscountDays to ShipSquare Flange Size A
(mm)
Rated Output
(W)
Electromagnetic Brakes Rated Rotation Speed
(r/min)
1 Piece(s) Quote 176500Presence2000
1 Piece(s) Quote 130850No1000
1 Piece(s) Quote 130850Presence1000
1 Piece(s) Quote 1301000No2000
1 Piece(s) Quote 1761200No1000
1 Piece(s) Quote 1761200Presence1000
1 Piece(s) Quote 1762000No1000
1 Piece(s) Quote 1765000No2000
1 Piece(s) Quote 1765000Presence2000

Loading...

  1. 1

Basic Information

Type Motor Unit Voltage Specifications 200V Class Power Supply Single-phase
Reducer No Shaft end shape Standard (straight) Motor series Moderate inertia/medium capacity
Oil Seals NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)