(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Elvis Iron Ruspert【70 Pieces Per Package】

Elvis Iron Ruspert

Click this image to zoom it.

Move the mouse over the image to zoom

Provides a perfect snug fit. Dedicated screw pitch.
Prevents float in boards.
Can be used for a variety of applications fixing materials such as ALC and metal fittings, furring strip flooring assembly, compartment panels, and thin wood together snugly.
The screw tip has an irregular pitch, so although it’s a full-threaded screw, there is no board float, and no gap forms in the connected area.
By avoiding the destruction of ALC foam, this screw was designed with a balance that ensure threading forms in the interior for even more excellent pulling and hold strength.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

45166

 
Part Number
45166
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

70 Pieces Per Package

1 Pack(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other gypsum board screws Length 60 Material Iron
Surface Treatment Chromate Plating Surface Treatment (Details) R Silver (Ruspert Silver) Mounting Hole Shape Phillips
Nail Head Diameter(mm) 8.2 Standard dimensions(mm) 8.2×60 Head Shape Flexible

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)