(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AX Multi Drill Screw (For Thick Iron Plate) Pan (Stainless Steel Coating)【28-110 Pieces Per Package】

AX Multi Drill Screw (For Thick Iron Plate) Pan (Stainless Steel Coating)

Makes pilot hole in high-speed steel.
Steel plate thickness: 2.3 - 9.0 mm supported (not for use in stainless steel).
Sheet steel, high-speed steel, angles (all unheated) etc, ideal for devices, tools, saddle, box and board installations.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MBS-550NB
MBS-570N
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength L (mm) Qty.
(piece)

110 Pieces Per Package

1 Pack(s) 15 Day(s) or more 50110 (value pack box)

28 Pieces Per Package

1 Pack(s) 15 Day(s) or more 7028

Loading...

  1. 1

Basic Information

Thread Nominal (M) 5 Detailed Shape Pan Mounting Hole Shape Square/Cross
Basic Shape Standard (Round) Material Steel (cold forged carbon steel) Surface Treatment Stainless coating
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Standard
Sales Unit Box/package Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)