(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Alloy276 (Hastelloy C276) Hex Socket Head Bolt

Alloy276 (Hastelloy C276) Hex Socket Head Bolt

[All products are offered separately]· Excellent corrosion resistance against a variety of corrosive agents such as hydrochloric acid, nitric acid, and sulfuric acid.
· Great resistance against pitting corrosion and crevice corrosion.
· Weldability is good, heat treatment is not required after welding, and corrosion resistance of welded parts is also excellent.
· Has excellent heat resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CSH-ALLOY276-M6-15

Part Number
CSH-ALLOY276-M6-15
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 10 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Length L (mm) 15 Material Nickel Base Alloy
Basic Shape Standard (Round) Mounting Hole Shape Hex Socket Pitch(mm) 1
Additional Shape Standard Screw Type Complete thread Thread Type Metric coarse
Sales Unit Low Quantity (can be purchased from one) Application Heat resistant / Chemical Resistance / High Strength / Abrasion Resistance Head Diameter(mm) 10.0
Screw head thickness (k)(mm) 6.0 Screw Head Hole Size (S)(mm) 5.0 Alloy type Hastelloy C276 Equivalent

Please check the type/dimensions/specifications of the part CSH-ALLOY276-M6-15 in the Alloy276 (Hastelloy C276) Hex Socket Head Bolt series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)