(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Metal Free Chemical Liquid 2 ports Electromagnetic Valve MKB3 Series

Metal Free Chemical Liquid 2 ports Electromagnetic Valve MKB3 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Metal Free Chemical Liquid 2 ports Electromagnetic Valve MKB3 Series
  • Metal Free Chemical Liquid 2 ports Electromagnetic Valve MKB3 Series

Thin/compact/easy to maintain. Optimal for medical devices.

[Special Features]
· Simplified removable structure which can be easily attached and detached. Can be mounted even when pipes are fitted
· Effectively handles varying pressure during disposal of syringe and wastes
· Equipped with low energy board, ensures no heating of the coil, effectively eliminates cross contamination of media. Reduce power consumption during the passage of electric current. Lamp is provided which identifies passage of electric current to solenoid.
· Actuator is completely isolated from the fluidic parts. High grade resin and gum material used for fluidic control parts. We offer unique high corrosion resistance diaphragms.
· Have thinness of 14.5 mm. Our unique mounting methods makes parallel installation of narrow resins possible.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MKB3-[4U,​M6]-PF[B,​N]-[DC12V,​DC24V]
MKB3-[4U,​M6]-PFL[B,​N]-[DC12V,​DC24V]
Part NumberMinimum order quantityVolume DiscountDays to ShipVoltage Board Type Option Material Combination Mounting Plate Port Size
1 Piece(s) 16 Day(s) or more DC12V / DC24VNo Optional PartsPPS (Body) / FKM (Diaphragm)None / Supplied (Standard)1/4-28UNF / M6
1 Piece(s) 16 Day(s) or more DC12V / DC24VWith Lamp / Energy Saving BoardPPS (Body) / FKM (Diaphragm)None / Supplied (Standard)1/4-28UNF / M6

Loading...

  1. 1

Basic Information

Valve Functions NC (opening while energized) type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)